??
CAD model selection
K1715.0600
HELP_VARIABLE
Company
KIPP
Description
K1715 - Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg
Bill of material
K1715.0600
BESTKIPP
Order No.
K1715.0600
BX
distance
mm
Enter value for BX
distance
mm
cm
inch
ft
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
26 mm
A1
distance
320 mm
A2
distance
352 mm
A3
distance
512 mm
A4
distance
30 mm
A5
distance
32 mm
A6
distance
192 mm
A7
distance
224 mm
A8
distance
512 mm
B
width
19.1 mm
H
height
35.3 mm
L
Length
600 mm
TRAGKRAFT
Loading pair (10,000 cycles)
65 kg
TRAGKRAFT1
Loading pair (80,000 cycles)
45 kg
GEW
Approx. weight
2.2600 kg
MONTAGE
Assembly
side mounting
PTYP
Product type
standard
VA
Packaging type
1 piece = 1 pair
ARTU
Overview of items
Overview of items
INFO
Technical Information
Technical Information
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. Kipp
4059245585670
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions